/content/hbtbt/ca/en/search-results.html

    Expansion Modules

    BUS-2 Mini Module

    BUS-2 Mini Module allows a detector with conventional connection technology to be integrated in a BUS-2 system. All required messages alarm, fault, tamper can be transmitted to the control panel via the three logic inputs.

    Overview

    BUS-2 Mini Module Is operated with an MB-Secure there are 3 programmable outputs available which can be programmed with the required output signals clear, arm/disarm or indication control signals The uncomplicated operation mode on an MB-Secure with 3 inputs and outputs each enable the use of the mini module BUS-2 evan for manifold control and monitoring task The mini module is to be mounted in the housing of the detector operated with MB12/24/48/100 the outputs can be adjusted with the signals arm/disarm, walk test and they are freely programmable to adjust to the time response of the detector using an impulse model

    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Operating_Ambient_Temperature@maximum_operating_ambient_temperature|Maximum_Output_Current@maximum_output_current|Minimum_Operating_Ambient_Temperature@minimum_operating_ambient_temperature|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list