/content/hbtbt/ca/en/search-results.html

    Expansion Modules

    Detector group module

    Detector group module features detector group inputs with reset function allow detectors with hardwired/conventional connection to be integrated to the BUS system

    Overview

    Detector group module is used for extension of a MB-Secure- or MB12/24/48/100/256 plus intrusion panel with control and power supply via the BUS. Higher switching capacities (up to 250 V AC/8 A) are feasible with the DUO relay module. The spacious housing and the pluggable screw terminals allow a fast and cost effictive installation The power used for the external devices can be connected to the module or from an external power supply, depending on the application. With the universal BUS-interface the module can be operated to any BUS-2 or BUS-1 compatible panel.

    By the installation-friendly connector terminals design an economical and secure mounting is ensured. With the universal BUS interface the module can be operated at every BUS-2 or BUS-1 - compatible panel

    Features & Benefits:
    • Double screw-plug-terminals for BUS connection
    • Detector group inputs with each two free terminals
    • Operation on BUS-2m Operation as DUO I/O module and Operation as 5-input module (compatibility mode)
    • Operation on BUS-1 Operation as detector group connection module or universal connection module, as desired
    • 2 detector group inputs with clearing function
    • Optional end-of-line resistors selectable from 4k to 14k
    • 2 LEDs as detector group status display or with freely programmable function
    Certifications:
    • G109010 (IDT), Class C
    • EN 50131-3, Grade 3, Class II