I/O Modules
Addressable 1 in 1 out module
JSKM-CMM-9G is Addressable 1 in 1 out module
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Asia Pacific
Europe
Middle East
North America
You can set your preferred currency for this account.
Choose a Currency
Changing Currency will cause your current cart to be deleted. Click OK to proceed.
To Keep your current cart, click CLOSE and then save your cart before changing currency.
Switching accounts will update the product catalog available to you. When switching accounts, your current cart will not move to the new account you select. Your current cart will be available if you log back into this account again.
| Account# | Account Name | City | Zip/Post Code |
|---|
You are browsing the product catalog for
You are viewing the overview and resources for
I/O Modules
Once signed in, you may be able to access additional documents for your account.
_blank
Please sign in to view part numbers available for purchase based on your account Sign In
Filters
Please sign in to view part numbers available for purchase based on your account Sign In
| IMG | IMG | IMG | IMG | IMG | |
|---|---|---|---|---|---|
| Product NameSKU | Product NameSKU | Product NameSKU | Product NameSKU | Product NameSKU | |
| Description | X | X | X | X | X |
| Description | X | X | X | X | X |
| Description | X | X | X | X | X |
| Description | X | X | X | X | X |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
| X | BRV900~51400955-100 |
[{"carouselId":"Long_Description","carouselLabel":"Long Description"},{"carouselId":"name","carouselLabel":"Name"},{"carouselId":"productURL","carouselLabel":"Product URL"},{"carouselId":"imageURL","carouselLabel":"Image URL"}]
We are having trouble login you to the bot, Please logout and login again using following link. Logout
Copyright © 2026 Honeywell International Inc.
You cannot access this page as this product is not available in your country.
Compare X Products
Clear All
X of 5 products to compare
Due to inactivity you will be logged out in 000 seconds.
This product is not available in your country.
You cannot access this page as this product is not available in your current country. To view this product, please change your product catalog view.
View product catalog for: