/content/hbtbt/ca/en/search-results.html

    I/O Modules

    MMX Micro Monitor Module

    Discontinued

    The Notifier MMX Micro Monitor Modules is an Addressable Input Interface unit specifically designed for use with Notifier Analog Addressable Fire Alarm Systems

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Notifier MMX-102E Micro Monitor Modules is an Addressable Input Interface unit specifically designed for use with Notifier Analog Addressable Fire Alarm Systems. These modules monitor a single input device circuit of normally-open, dry-contact alarm activation devices.

    These modules use one of 99 available module addresses on a loop and respond to regular polls from the control panel reporting its type and the status (open/normal/short) of its input device circuit.Two rotary switches enable direct dial entry of DECADE address (01-99) and a label is provided to mark the loop number, address, and device type.A flashing LED on module indicates that module is in communication with control panel.

    Features & Benefits:
    • Analog addressable communications
    • Built-in type identification automatically identifies this device as a monitor module to the control panel
    • Stable communication technique with high noise immunity
    • Rotary DECADE 01 to 99 address switches
    • Common mounting for control, monitor, isolator, and conventional zone monitor
    • Visible LED blinks every time the module is addressed (optional), and illuminates steady on alarm
    • Powered directly by 2-wire loop. No additional power required
    Certifications:
    • LPCB
    • VdS
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Brand : NOTIFIER|System Sensor