/content/hbtbt/ca/en/search-results.html

    Plant & Integration Controllers

    WEB-8000 Controllers

    WEB-8000 controllers are compact embedded IoT (Internet of Things) devices and server platforms for connecting multiple diverse devices and subsystems.

    Overview

    WEB-8000 controllers are compact embedded IoT (Internet of Things) devices and server platforms for connecting multiple diverse devices and subsystems. With internet connectivity and web-serving capability, WEB-8000 controllers provide integrated control, supervision, data logging, alarming, scheduling, and network management. They stream data and rich graphical displays to a standard web browser via an Ethernet or wireless LAN, or remotely over the internet.

    The licensing model for the WEB-8000 controller is simplified and features standard drivers along with optional I/O and fieldbus expansion modules for ultimate flexibility and expandability. WEB-8000 controllers operate with WEBs-N4™, the latest version of the Niagara Framework®, for optimum performance. WEBs-N4 supervisors can be used with WEB-8000 controllers to aggregate information in larger facilities, multi-building applications, and large-scale control system integrations. This includes real-time data, history and alarms, to create a single unified application.

    Features & Benefits:
    • Can be used as an access point or client thanks to Wi-Fi connectivity
    • Easily access the licenses and stations needed to replace bad hardware controllers on your Micro SD card
    • Flexible capacitive licensing allows for competitive pricing
    • 1 GHz processor with 1 GB RAM and 4 GB flash storage means faster processing and more space
    • USB flash drive backs up and stores stations
    • Part numbers are now based on devices and points instead of resources
    • Includes standard drivers (BACnet®, LON, Modbus, SNMP, and KNX)
    Certifications:
    • UL 916
    • CE EN 61326-1
    • FCC Part 15 Subpart B, Class B
    • FCC Part 15 Subpart C
    • C-UL listed to Canadian Standards Association (CSA)
    • C22.2 No. 205-M1983 “Signal Equipment”
    • 1999/5/EC R&TTE Directive
    • CCC
    • SRRC
    • RSS
    • RoHS
    Specifications

    Others

    • Brand
      • Tridium

    Others

    • Brand
      • Tridium
    • Brand : Tridium