/content/hbtbt/ca/en/search-results.html

    Fire Alarm Control Panels

    Conventional Fire Detection Panel- AM12-24

    AM12-24 are conventional fire detection panels equipped with 12 detection lines that can increased to 24 lines. They are compatible with all Notifier conventional detectors.

    Overview

    AM12-24 are conventional fire detection panels equipped with 12 detection lines that can increased to 24 lines. They are compatible with all Notifier conventional detectors. It’s also available in optional board equipped with 8 relay output plus 8 open collector output, manageable through Control-by-event (CBE) equations. AM12-24 are equipped with a graphic backlight LCD display, 8 lines, 20 columns (128x64 dots). The control panels allows realizing of conventional fire detection system so advanced that is similar for many features like analogue system.

    Features & Benefits:
    • Two languages software available (Italian, English)
    • 12 detection lines, upgradable to 24 through optional expansion card
    • UP to 30 detectors for each line
    • Optional 8 relay plus 8 open collector output board.
    • Alarm relay output, fault relay output and supervisioned sounder output
    • 4 digital input.
    • 500 events history log in non-volatile memory.
    • 3 password levels (operator, maintenance configuration).
    • 16 character notice programmable for: zone description, output and system.
    Certifications:
    • EN-54.2
    • EN-54.4
    • CE
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER