/content/hbtbt/ca/en/search-results.html

    Fire Alarm Control Panels

    Fire Brigade Operating Panel (FBF-Ö), Austrian

    Fire Brigade Operating Panel (FBF-Ö), Austrian

    Overview

    Fire brigade operating panel in compliance with ÖNORM F 3031 (2004)

    - Plain text display with 2 lines and 16 characters for each line, illuminated

    - 3 signals can be collectively indicated per LED (in operation, alarm, fault/deactivation)

    - 2 optional status LED (BFS extinguishing system actuation)

    - 3 buttons for FACP feedback

    - Direct programming at the fire brigade operating panel via serial interface

    - The additional text is displayed when using the shortcut deactivation + fault.

    Certifications:
    • 0832-CPD-1069
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER