/content/hbtbt/ca/en/search-results.html

    Fire Alarm Control Panels

    Fire Detection Panel- IFP-2100ECSB

    Discontinued

    IFP-2100ECSB (black) is Intelligent analog/addressable Fire Alarm Control Panels (FACP) combined with an Emergency Communication System (ECS).

    Overview

    IFP-2100ECSB (black) is Intelligent analog/addressable Fire Alarm Control Panels (FACP) combined with an Emergency Communication System (ECS). When the ECS features are enabled, they are integrated with the fire alarm and voice evacuation functions of the control panel. The IFP-2100ECSpanel and accessories provide features to meet the requirements for Mass Notification Systems as described in UL 2572.

    _x000D_

    This state of the art fire alarm control panel allows you to choose one of three SLC protocols per system. The basic IFP-2100ECS panel contains one built in signaling line circuit (SLC), which can support 159 IDP/SK sensors and 159 IDP/SK modules or 127 SD devices per loop. Additional SLC loops can be added using the model 6815 SLC expander for System Sensor devices to increase the overall point capacity to a maximum of 2100 points per panel, or model 5815XL SLC Expander for Hochiki devices to increase the overall point capacity to a maximum of 2032 points per panel.

    _x000D_ Features & Benefits:
      _x000D_
    • Emergency Communication System_x000D_
    • Built-in IP Communicator_x000D_
    • Remote programming via AlarmNet_x000D_
    • SWIFT Wireless devices supported_x000D_
    • Network support for 32 panels
    _x000D_Certifications:
      _x000D_
    • UL 2572.
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Color@color|Display_Type@display_type|Main_Frequency@main_frequency|Maximum_Battery_Capacity@maximum_battery_capacity|Maximum_Battery_Charging_Capacity@maximum_battery_charging_capacity|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list