/content/hbtbt/ca/en/search-results.html

    Fire Alarm Control Panels

    Fire Fighter Telephone Communication System

    The Fire Fighter Telephone Communication System with keypad provides indications of phone activation and corresponding trouble conditions.

    Overview

    The Fire Fighter Telephone Communication System with keypad provides indications of phone activation and corresponding trouble conditions. An expander board allows a total of 48 zones. Each zone consists of one addressable monitor module and a minimum of one firefighter telephone jack (FFT-FPJ).

    _x000D_ Features & Benefits:
      _x000D_
    • Control and annunciation of up to 48 remote firefighter telephone jacks_x000D_
    • Maximum of 10 firefighter remote handsets can be used at one time to communicate over the connected telephone circuit_x000D_
    • JumpStart™ auto programming_x000D_
    • One Form C trouble relay
    _x000D_Certifications:
      _x000D_
    • UL