/content/hbtbt/ca/en/search-results.html

    Fire Alarm Control Panels

    FireSense AFP-3030 Intelligent Fire Alarm Control Panel

    FireSense AFP-3030 is an intelligent Fire Alarm Control Panel (FACP) with a flexible and scalable architecture which makes it suitable for virtually any application including large scale networked facilities.

    Overview

    FireSense AFP-3030 is an intelligent Fire Alarm Control Panel (FACP) with a flexible and scalable architecture which makes it suitable for virtually any application including large scale networked facilities. The AFP-3030 is ideally suited for applications where fire emergency detection and evacuation are extremely critical to life safety. The AFP-3030 supports up to 3,180 intelligent addressable devices per panel across ten SLC loops and is networkable up to 200 nodes. A host of other options are available, including single or multichannel voice; LED, LCD, or PC-based graphic annunciators; networking; advanced detection products for challenging environments, and many additional options.

    Features & Benefits:
    • Non-propriety PC-based programming suite
    • Global software/firmware download ability
    • Network up to 200 nodes with high-speed NOTI·FIRE·NET™
    • Up to 159 detectors and 159 modules per loop
    • 1 to 10 loops
    • Weekly Occupancy Scheduled sensitivity change
    • History file with 4000-event capacity
    • Alarm Verification Facility (AVF)
    • Auto-programming and Walk Test reports
    • Remote Silence, System Reset, Evacuate via monitor modules
    Certifications:
    • SSL approved to AS7240.2:2004, AS7240.4:2004, AS4428.3:2010
    • ActivFire certified - Listing No. afp-2976