Hazard Detection Software
Fire Systems Command Interface- ONYXWorks®
ONYXWorks® is centralized control and monitoring of the fire alarm system.Versatile enough for single-site, multi-site and even worldwide applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
ONYXWorks operates on Microsoft Windows 10 (64 bit, Enterprise).It Supports up to 200 intelligent gateways, with 200 nodes per gateway. ONYXWorks provides mass notification capabilities through IP-based voice paging and LED sign integration. Six states can be visually represented for each input device: Normal, Trouble, Fire Alarm, Pre-Alarm (detectors), Disabled, and Security.
ONYXWorks graphical workstation allows end-users to manage their NOTIFIER life safety system over a proprietary network or Ethernet. Graphic Editing mode allows on-site or off-site system setup. It can Import building floor plan CAD drawings (as a .DXF, .WMF, .BMP, .JPG, or .GIF). Macros provide customizable programming to simplify repetitive tasks (disable/enable, de-activate/activate). Test Monitoring function enables unobtrusive testing of selected points, eliminating nuisance alarms at the workstation.
Features & Benefits:- Supports the following additional languages: Spanish, French, Korean, Portuguese, Hebrew, and Chinese
- Compatible with standard, high-speed NOTIFIRENET™, and Ethernet-based networks
- Customizable interface provides flexibility to display information as desired
- Supports dual monitors
- Operator Login/Logout/Change Password feature allows only authorized personnel to access the system
- ISO 9001 certified engineering and manufacturing quality systems
- UL/ULC Listed: S5526
- CSFM: 7165-0028:0243 (NFS2-640/NFS-320), 7165-0028:0224 (NFS2-3030)
- MEA: 286-07-E (ONYXWORKS-NW, ONYXWORKS, NFN-GWEM); 286-07-E Vol. 2 (NFN-GW-PC-F)
- Fire Dept. of New York: COA#6212 (NFS2-640/NFS-320), COA#6211 (NFS2-3030)
- FM Approved