Controller Cables
2 Conductor Cable
The 2 Conductor cable has Tinned Copper conductor, PVC insulation and PVC outer jacket. It is used in low voltage analog signals, low voltage digital control, line level audio, computer communication and panel wiring.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The 2 Conductor cable has Tinned Copper conductor, PVC insulation and PVC outer jacket. It is used in low voltage analog signals, low voltage digital control, line level audio, computer communication and panel wiring.
Certifications:- EU CE Mark
- EU Directive 2015/863/EU
Others
- Cable Length
- 400 metre
- Wire Size
- 16 AWG
- Number of Cores
- 2
Others
- Cable Length
- 400 metre
- Wire Size
- 16 AWG
- Number of Cores
- 2
- Cable Length : 400 metre
- Wire Size : 16 AWG
- Number of Cores : 2
_blank
Please sign in to view part numbers available for purchase based on your account Sign In