/content/hbtbt/ca/en/search-results.html

    Enclosure Mounts & Hardware

    Annunciator Flush Box- 1B

    Discontinued

    The Annunciator Flush Box-1B (black) provides for the remote mounting of a single annunciator module in a flush-mount enclosure.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Annunciator Flush Box-1B (black) provides for the remote mounting of a single annunciator module in a flush-mount enclosure. Knockouts are provided for use with 1/2" (1.27 cm) conduit. The ABF-1B includes a painted black metal trim plate [11" (27.94 cm) high x 6.25" (15.875 cm) wide], mounting hardware, and an adhesivebacked annunciator label for the dress plate. 9.938" (25.24 cm) high x 4.625" (11.75 cm) wide x 2.5" (6.35 cm) deep.

    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    For_Use_With@for_use_with|Mounting_Type@mounting_type|Product_Type@product_type

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    XLS-ABF-1B
    Annunciator flush box. Mounts one annunciator module.
    XLS-ABF-1B
    Annunciator flush box. Mounts one annunciator module.
    XLS-ABF-1DB
    Annunciator flush box. One module. Attractive glass door & key lock.
    XLS-ABF-1DB
    Annunciator flush box. One module. Attractive glass door & key lock.
    XLS-ABF-2B
    Annunciator flush box. Mounts two annunciator modules.
    XLS-ABF-2B
    Annunciator flush box. Mounts two annunciator modules.
    XLS-ABF-4B
    Annunciator flush box. Mounts four annunciator modules.
    XLS-ABF-4B
    Annunciator flush box. Mounts four annunciator modules.