/content/hbtbt/ca/en/search-results.html

    Enclosure Mounts & Hardware

    CAB-4 Series Door Assembly

    CAB-4 Series Door Assembly consists of LEXAN window with two tiers. It is available in black color

    Overview

    CAB-4 Series Door Assembly consists of LEXAN window with two tiers. It is available in black color

    Certifications:
    • UL Listed: S635
    • ULC Listed: S635
    • MEA: 317-01-E, 345-02-E
    • CSFM: 7165-0028:0243 (NFS2-640), 7165-0028:0224 (NFS2-3030)
    • FM approved
    • FDNY: COA# 6085, COA# 6098
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list