/content/hbtbt/ca/en/search-results.html

    Relay Modules & Retrofits

    5883 Relay Interface Board

    5883 Relay Interface Board provides 10 general purpose Form C relays that can be used to control any device that requires a dry contact closure

    Overview

    5883 Relay Interface Boards are activated by an open collector input from a controlling device such as a 5880 LED Driver Module. The 5883 is housed in a durable metal cabinet that provides room for system wiring. The cabinet comes complete with lock and key to prevent unauthorized access. The 5883 is compatible with the Honeywell Silent Knight FACPs

    _x000D_ Features & Benefits:
      _x000D_
    • 10 general purpose Form C relays_x000D_
    • Relays rated at 5.0A @ 30 VDC or 250 VAC resistive_x000D_
    • Controls any dry contact device_x000D_
    • Housed in protective cabinet
    _x000D_Certifications:
      _x000D_
    • CSFM_x000D_
    • UL Listed_x000D_
    • City of NY: 429-92-E Vol XI
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|For_Use_With@for_use_with|Maximum_Operating_Ambient_Temperature@maximum_operating_ambient_temperature|Minimum_Operating_Ambient_Temperature@minimum_operating_ambient_temperature|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Relay_Contact_Configuration@relay_contact_configuration

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list