/content/hbtbt/ca/en/search-results.html

    Connected Power Solution

    Connected Power Accessories

    Connected Power Accessories contains connected Power Outlet Box Extender and other products.

    Overview
    Connected Power Outlet Box Extender provides 0.5 inch and 1.0 inch combination to fulfil the different installation environments in the markets."Operating and Storage ConditionsThe product is suitable for the following operating and storage conditions:• Storage Temperature: -20°C to +60°C• Operating Temperature: -0°C to +45°C• Operating Humidity: 0 - 95% non-condensing• Operating Altitude: <2,000mProduct is designed and manufactured to meet the requirements of the European WEEE, RoHS and REACH directives.The product materials meet the requirements of the European ROHS and REACH directives.Product design facilitate easy disassembly and separation of materials, (where possible).All plastic parts (if space permits) is marked with the appropriate material SPI identification symbol and code.United States: UL 514CCanada: CSA C22.2 No. 18.1Mexico: NOM-001-SEDE-2012