/content/hbtbt/ca/en/search-results.html

    KNX Connected Lighting Control

    KNX PUSH BUTTON Glass Finish

    KNX PUSH Button Glass Finish 4/6/8 fold

    Overview

    The KNX push button is available in two distinct models to cater to varying user needs. The first model is the 2/4 Button, which features a 0.96-inch color LCD with a resolution of 160x80 pixels, providing clear and effective visual feedback. The second model, designed for more extensive control, is the 6 Button configuration, equipped with a slightly smaller 0.85-inch color LCD that has a resolution of 128x80 pixels. Both models incorporate a range of functionalities, including switch and dimming capabilities, blind control, and advanced RGB, RGBW, and color temperature controls. Additionally, they come with built-in temperature sensors, logic output, and scene control options. To enhance the security of smart home communications, both models support KNX Data Secure, ensuring robust protection for users’ systems and data.

    Features & Benefits:
    • DISPLAY AREA
    • 2/4 Button Configuration:
    • Screen Size: 0.96 inch color LCD
    • Resolution: 160 x 80
    • 6 Button Configuration:
    • Screen Size: 0.85 inch color LCD
    • Resolution: 128 x 80
    • SECURITY AND MONITORING
    • Support for KNX Data Secure
    • KNX PUSH BUTTON CONTROLS
    • Blind Control
    • Scene Control
    • RGB, RGBW, and Color Temperature Control
    • Delay Mode
    • Logic Output and Scene Group Output
    • KNX PUSH BUTTON SENSORS
    • Built-in Temperature Sensor
    • RGB LED Indication Function
    • Switch and Dimming
    • Shift Register
    • Multiple Operations
    Certifications:
    • CE , RoHS, KNX