/content/hbtbt/ca/en/search-results.html

    KNX Connected Lighting Control

    KNX PUSH BUTTON Metal Finish

    KNX PUSH Button Metal Finish 4/6/8 fold

    Overview

    The KNX Push Button Sensor with 4, 6, or 8 buttons integrates essential control functions such as switch, dimming, RGB/RGBW lighting, color temperature control, blind, scene, value sender, shift register, multiple operations, delay mode, RTC operation mode, and string sending. It also features a builtin temperature sensor for local ambient temperature detection and supports RGB indication.

    Features & Benefits:
    • CONTROLS
    • Blind Control
    • Scene Control
    • RGB, RGBW, and Color Temperature Control
    • SECURITY AND MONITORING
    • Support for KNX Data Secure
    • KNX PUSH BUTTON SENSORS
    • Built-in Temperature Sensor
    • Logic Output and Scene Group Output
    • RGB LED Indication Function
    • KNX PUSH BUTTON MODE
    • Delay Mode
    • Send RTC Operation Mode
    • Multiple Operation
    • Switch and Dimming
    • Shift Register
    Certifications:
    • CE , RoHS, KNX
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list