/content/hbtbt/ca/en/search-results.html

    Isolators

    V-Plex Short Isolator

    Discontinued

    Designed to work on all Honeywell V-Plex polling loops, the VPLEX-VSI provides short circuit isolation for devices on compatible control panels.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Designed to work on all Honeywell V-Plex polling loops, the VPLEX-VSI provides short circuit isolation for devices on compatible control panels. When a short occurs on a polling loop branch, it illuminates a trouble LED and isolates the defective branch from the system-enhancing life safety and protection while reducing troubleshooting time and maintenance costs.

    Features & Benefits:
    • LED indicator reduces troublesome time and maintenance costs
    • Can be used on all qualified controls that support Honeywell’s ADEMCO VPlex two-wire polling loop Operates automatically on qualified controls without the need for changes to existing control hardware or software
    • Powered directly from V-Plex two wire polling loop
    • Can be placed on any major or minor branch in any configuration on the polling loop
    • Low power consumption
    • Designed to meet appropriate regulatory agency requirement
    Certifications:
    • CUL
    • CSFM
    • FM
    • CE
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VPLEX-VSI
    V-Plex Short Isolator, 7 to 14V DC, 1.2mA
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-vplex-vsi-v-plex-short-isolator-primaryimage
    VPLEX-VSI
    V-Plex Short Isolator, 7 to 14V DC, 1.2mA
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-vplex-vsi-v-plex-short-isolator-primaryimage