Unswitched Sockets
B_6273
B_6273
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Brand
- PEHA
- Special Features
- Increased Protection Against Electric Shock Millimeter-PRD
- Operating Voltage
- 250 voltage alternating current
- Gangs
- 3
- Current Rating
- 10/16 ampere
Others
- Brand
- PEHA
- Special Features
- Increased Protection Against Electric Shock Millimeter-PRD
- Operating Voltage
- 250 voltage alternating current
- Gangs
- 3
- Current Rating
- 10/16 ampere
- Brand : PEHA
- Special Features : Increased Protection Against Electric Shock Millimeter-PRD
- Operating Voltage : 250 voltage alternating current
- Gangs : 3
- Current Rating : 10/16 ampere