/content/hbtbt/ca/en/search-results.html

    Unswitched Sockets

    D_ABD-_11-6511

    D_ABD-_11-6511

    Overview
    Specifications

    Others

    • Brand
      • PEHA
    • Special Features
      • For Combinations with Central Plate Millimeter-PRD
    • Operating Voltage
      • 250 voltage alternating current
    • Gangs
      • 1
    • Finish
      • Pure White
    • Current Rating
      • 16 ampere

    Others

    • Brand
      • PEHA
    • Special Features
      • For Combinations with Central Plate Millimeter-PRD
    • Operating Voltage
      • 250 voltage alternating current
    • Gangs
      • 1
    • Finish
      • Pure White
    • Current Rating
      • 16 ampere
    • Brand : PEHA
    • Special Features : For Combinations with Central Plate Millimeter-PRD
    • Operating Voltage : 250 voltage alternating current
    • Gangs : 1
    • Finish : Pure White
    • Current Rating : 16 ampere
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list