/content/hbtbt/ca/en/search-results.html

    Unswitched Sockets

    Logic Plus™ Unswitched Sockets >13A

    Discontinued

    Logic Plus™ range of unswitched 15A and 16A sockets designed for non British Standard power applications. The range is manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Logic Plus range of unswitched 15A and 16A sockets designed for non British Standard power applications. The sockets are intended for use with American and German standard plugs (including earth).

    The range is manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. All the sockets are shuttered and are available in 1 Gang and 2 Gang form factors.

    Features & Benefits:
    • Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • 30 year guarantee.
    Certifications:
    • SSA443
    • IEC60884-1
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric