Unswitched Sockets
SCHUKO® 3-gang Socket
SCHUKO® 3 Gang Sockets with clamp terminals double pole. It comes with full covering plate for single mounting. Suitable for 3 angle or panel plugs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
SCHUKO 3 Gang Sockets with clamp terminals double pole. It comes with full covering plate for single mounting. Suitable for 3 angle or panel plugs.
Certifications:- Compliance VDE 0620
Others
- Brand
- PEHA
- Operating Voltage
- 250 voltage alternating current
- Current Rating
- 16 ampere
- Gangs
- 3
Others
- Brand
- PEHA
- Operating Voltage
- 250 voltage alternating current
- Current Rating
- 16 ampere
- Gangs
- 3
- Brand : PEHA
- Operating Voltage : 250 voltage alternating current
- Current Rating : 16 ampere
- Gangs : 3