/content/hbtbt/ca/en/search-results.html

    Unswitched Sockets

    SCHUKO® Built-in socket

    Concept 45 Built-in Socket range by PEHA provides 2 pole, 16 A, 250V AC, 90 mm wide Sockets with connection terminals according to VDE 0620. The Socket also comes with increased protection against electric shock.

    Overview

    PEHA’s Concept 45 Built-in Socket range provides 2 pole, 16 A, 250V AC, 90 mm wide Sockets with connection terminals according to VDE 0620. The Socket also comes with increased protection against electric shock. The range comes with a various colours to complement the surrounding. Honeywell PEHA offers a perfected series of products with its flush-mounted range Concept 45 This makes Concept 45 a popular choice in any field. The installation and combination frames for fitted sockets with a 71 mm standard combination spacing allow quick and low-cost installation in either cavity wall or flush-mounted sockets, depending on the application.

    Features & Benefits:
    • Wide Range of Colours
    • Plug in Terminals
    • Increased protection against electric shock
    • Easy Installation
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA