/content/hbtbt/ca/en/search-results.html

    USB Charging Sockets

    MK Aria International USB Socket

    MK Aria International USB Sockets features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Overview

    Available in 1 Gang & 2 Gang  version with Double pole switching, Switched operation, 13A

    Features & Benefits:
    • Manufactured from Polycarbonate material, High Gloss finish, robust and tough
    • 2-pin operated shutter to prevent user from direct access to live parts of either Live or Neutral aperture
    • Clearly marked Live, Neutral and Earth Terminals
    • Switch rocker is prominently printed with red flag to indicate ‘on’
    • Single pole switching construction
    • Minimum 3mm switching Contact Gap
    • Fixing Screws hidden by clip-on Surround
    • Product allows for angular movement to accommodate adjustments for mounted boxes
    • Suitable for a selection of recommended plugs (refer to technical details)
    • 5 Year Guarantee
    • Type-A + C USB Charging Port
    • Fasting Charging Capability
    • Total output 20W
    • Charging Protocol Type A: QC 3.0 & Type C : USB Power Delivery 3.0
    Certifications:
    • IEC 60884-1