/content/hbtbt/ca/en/search-results.html

    Double Pole Switches

    Metalclad Plus

    A metal, surface and flush mounting range of wiring devices.

    Overview

    A metal, surface and flush mounting range of wiring devices.

    Features & Benefits:
    • When servicing or repairing appliances fuse carriers on connection units can be padlocked for additional safety A secret key-operated switch helps prevent unauthorised usage
    • An optional tamperproof screw on the fuse carrier is particularly useful for appliances in public areas
    • In-line terminals means that cables can be cut to the same length. White printing gives instant terminal identification
    • A simple but effective cord grip securely holds the cable in connection units
    • Back boxes come with or without side knockouts. All boxes have a central knockout in the base for added on-site flexibility
    Specifications

    Others

    • Current Rating
      • 20 ampere
    • Brand
      • MK Electric
    • High Current
      • Yes ampere
    • Finish
      • Aluminum
    • Poles
      • 2
    • Gangs
      • 1

    Others

    • Current Rating
      • 20 ampere
    • Brand
      • MK Electric
    • High Current
      • Yes ampere
    • Finish
      • Aluminum
    • Poles
      • 2
    • Gangs
      • 1
    • Current Rating : 20 ampere
    • Brand : MK Electric
    • High Current : Yes ampere
    • Finish : Aluminum
    • Poles : 2
    • Gangs : 1