/content/hbtbt/ca/en/search-results.html

    Double Pole Switches

    STANDARD Washing machine pull switch Pure white

    This Surface-mounted pull switch from Peha is a 2-pole pull switch and has a pull cord for operation. In addition, the pull switch has a red signal lens and strain relief for the pull cord

    Overview
    This Surface-mounted pull switch from Peha is a 2-pole pull switch and has a pull cord for operation. In addition, the pull switch has a red signal lens and strain relief for the descending line. The pull switch is mounted by screw mounting. Furthermore, the pull switch is made of plastic, namely duroplast in pure white

    Wiring system - 2-Pole switch
    Operation Method - Pull cord
    Switching current - 6AX
    Connection type - Push-in clamp
    Degree of protection (IP) - IP20
    Indicator Lamp - Red Neon
    Washing machine switch - Yes
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA