/content/hbtbt/ca/en/search-results.html

    Wall Switches

    Peha Rocker Switch

    Peha Rocker Switches are two way switches which can be mounted with claw and screw fastening. These are halogen-free switches. These are IP20 rated as degree of protection. These can be connected via plug-clamp.

    Overview

    Peha Rocker Switches are two way switches which can be mounted with claw and screw fastening. These are halogen-free switches. These are IP20 rated as degree of protection. These can be connected via plug-clamp.

    Features & Benefits:
    • Can be mounted with claw and screw fastening
    • Halogen-free
    • Can be connected via plug-clamp
    Certifications:
    • IP20
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA