/content/hbtbt/ca/en/search-results.html

    Din Rail Modules

    Blind/Roller Shutter Module

    For mounting on DIN rail, 24 outputs 230V for 12 roller shutter motors (max. 1A).

    Overview

    For mounting on DIN rail, 24 outputs 230V for 12 roller shutter motors (max. 1A), 24 inputs 24V for 12 2-gang pushbuttons UP/DOWN, 2 inputs for central control for 2-gang pushbutton UP/DOWN, 1 input for automatic ON/OFF for a switch, 6 inputs for 3 groups for 2-gang pushbutton UP/DOWN, 3 inputs for twilight/sun sensor and wind/rain sensor. Clear, logically structured menu with LCD display for setup of the switching times with daily/weekly programmes and group assignments and for the sensor assignment. A special connection for a FI-protection switch for wet rooms is possible, incl. power supply 230V AC/24V DC, 216mm wide (12 module widths). Can be extended up to 20 motors by connecting 1 PHC input module PHC D 940/24 EM RÜ and 2 PHC blind modules PHC D 940 JRM (D 940/24 EM RÜ is absolutely essential).

    Certifications:
    • EP1002
    • R0520
    Specifications

    Others

    • Brand
      • PEHA
    • Product Type
      • Input Module

    Others

    • Brand
      • PEHA
    • Product Type
      • Input Module
    • Brand : PEHA
    • Product Type : Input Module