/content/hbtbt/ca/en/search-results.html

    Transmitters

    Easyclick Wall Mounted Transmitter

    The Easyclick Wall Mounted Transmitter are part of the PEHA radio system. It is particularly suitable for areas where no repairs are required, such as renovations, retrofitting of electrical systems or of fixes with mobile walls.

    Overview

    The wall transmitters are part of the PEHA radio system. The PEHA Easyclick RF system transmits on the European harmonised frequency of 868.3 MHz. This frequency may be used only by products that transmit solely 1% or 36 seconds per hour. This helps to reduce the risk of interference to a minimum. It is particularly suitable for areas where no repairs are required, such as renovations, retrofitting of electrical systems or of fixes with mobile walls. By pressing a button, consumers can be switched wirelessly through receivers.

    The transmitters must be assigned to the receivers. Therefore, refer to the receivers operating instructions. Every wall transmitter can control an indefinite number of receivers. Easyclick wall mounted transmitters are batteryless and maintenance free. . Their pushed keys supply them with energy.

    Features & Benefits:
    • Easyclick wall mounted transmitters are batteryless and maintenance free
    • Minimum interference
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Brand
      • PEHA
    • Wireless Frequency
      • 868.3 MHz hertz
    • Gangs
      • 2
    • Channels
      • 2

    Others

    • Brand
      • PEHA
    • Wireless Frequency
      • 868.3 MHz hertz
    • Gangs
      • 2
    • Channels
      • 2
    • Brand : PEHA
    • Wireless Frequency : 868.3 MHz hertz
    • Gangs : 2
    • Channels : 2