/content/hbtbt/ca/en/search-results.html

    Bi-Directional Amplifiers

    Flex2.0 Expansion Unit

    EXP UNIT, RM, NEMA, VHF/UHF/700/800

    Overview

    Public Safety Centric DAS Expansion Unit. Expands 1 to 7 Remotes per unit. AC & DC.

  • HONBDA-EXP-RM: With Rack mount
  • HONBDA-EXP-NEMA: With NEMA enclosure
  • HONBDA-EXP-RM-LB: With Low Band & Rack Mount
  • HONBDA-EXP-NEMA-LB: With Low Band & NEMA enclosureFeatures & Benefits:
    • These Expansion Units can expand each of the 8 fiber ports of a FLEX 2.0*
    • Master Unit into additional 7 Fiber ports, allowing a FLEX 2.0 system to grow up to 56 Remote Units.
    • There is a rack mount version and a UL 50 Certified NEMA4 cabinet version.
    • Expansion unit does not need to be colocated with the Master unit.
    Certifications:
    • For NEMA versions: UL 2524 2nd Edition and FCC Part 15
    • For RM Versions: FCC Part 15
  • Specifications

    Others

    • Brand
      • Fiplex

    Others

    • Brand
      • Fiplex
    • Brand : Fiplex