/content/hbtbt/ca/en/search-results.html

    Bi-Directional Amplifiers

    PSC Fiber DAS FIPLEX BY HONEYWELL 700/800 MHz,5W AR1

    Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications.

    Overview

    Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications. Fiplex FLEX Series DAS solutions address the most difficult and complex design and deployment challenges. Flexibility, redundancy, and survivability deliver true mission-critical performance as well as flexible configurations to align with any deployment requirement.

    Features & Benefits:
    • Specifically designed for 700 MHz and 800 MHz, LMR and Public
    • Safety Applications
    • Redundancy features
    • Reduced infrastructure cost without the need for a “Front-End BDA”
    • or “POI”
    • Programmable uplink squelch (per channel and time slot) for
    • reduced UL noise contribution
    • Software-programmable channel/band selection operation, suitable
    • for highly congested RF environments
    • Centralized operation, single point of access
    • AGC per channel and time slot
    • Supports over-the-air (OTA) operation
    • Preserves far end communications and protects BTS Rx sensitivity
    • Works with Public Safety Centric DAS Remotes (DH Series)
    Certifications:
    • FCC Compliant
    • IFC 2015, 2018, 2021 Edition Standards
    • NFPA 72 2013 Edition
    • NFPA 1221 2016 2019 Edit
    • NFPA compliant with dry contact alarm
    • ROHS compliant
    • UL2524 2nd Edition Standard with SGS, Nationally Recognized
    • Testing Laboratory (NRTL) approved by OSHA for UL2524
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER