Bi-Directional Amplifiers
PSC Small Fiber DAS FIPLEX BY HONEYWELL 700/800 MHz, 2W
Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Distributed Antenna Systems provide the ultimate in design, coverage, and efficiency for in-building public safety communications. Fiplex FLEX Series DAS solutions address the most difficult and complex design and deployment challenges. Flexibility, redundancy, and survivability deliver true mission-critical performance as well as flexible configurations to align with any deployment requirement.
Features & Benefits:- Small DAS system with one Master-Remote and two Remotes
- Master-Remote unit is a mix of DAS Master and DAS Remote, has
- “to mobiles” output.
- Specifically designed for 700MHz and 800MHz, LMR and Public
- Safety Applications
- No need of “Front End BDA” or “POI”, reduced infrastructure cost
- Channelized
- Programmable uplink squelch (per channel and time slot) for
- reduced UL noise contribution, protects BTS Rx sensitivity
- Software programmable channel selective or band selective
- operation, suitable for highly congested RF environments
- Centralized operation, single point of access
- AGC per channel and time slot, preserves the far end
- communications
- FCC Compliant
- IFC 2015, 2018, 2021 Edition Standards
- NFPA 72 2013 Edition
- NFPA 1221 2016 2019 Edit
- NFPA compliant with dry contact alarms
- ROHS compliant
- UL2524 2nd Edition Standard with SGS, Nationally Recognized
- Testing Laboratory (NRTL) approved by OSHA for UL2524
Others
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
Others
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- Brand : Farenhyt|Gamewell-FCI|NOTIFIER