/content/hbtbt/ca/en/search-results.html

    Power Amplifiers

    Bose® PowerMatch PM8250 Power Amplifier

    The Bose® PowerMatch PM8250 configurable professional power amplifier provides concert-quality sound with a high level of scalability and configurability for fixed installation sound reinforcement systems.

    Overview

    The Bose® PowerMatch PM8250 configurable professional power amplifier provides concert-quality sound with a high level of scalability and configurability. The PM8250 offers multiple channel and power options, an integrated audio DSP, front panel interface and USB connection. Ethernet equipped versions enable network configuration, control and monitoring. An expansion slot supports inputs from optional digital accessory cards.

    PowerMatch amplifiers utilize numerous Bose technologies to deliver an unprecedented combination of performance, efficiency and ease of installation—all in a reliable, proprietary design. The PM8250 provides USB connection for single-unit setup and control using Bose Control Space® V3.0 or higher software.

    Features & Benefits:
    • Quad Bridge™ Technology
    • Bose® Control Space® Designer™ software
    • Auto-Standby/Auto-Wake function
    • Dual voltage and current feedback loop
    • Peak Bank™ power supply
    • Fast-tracking power factor correction
    Certifications:
    • CE
    • cUL listed according to UL60065
    • CB approved
    • FCC Part 15B Class A
    • EN55103-1
    • EN55103-2
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list