/content/hbtbt/ca/en/search-results.html

    Power Amplifiers

    Free Space® DXA 2120 Digital Mixer/Amplifier

    Discontinued

    Free Space® DXA 2120 Digital Mixer/Amplifiers features a 6-in by 2-out design that provides signal processing, mixing, routing, paging and two-channel amplification for installed applications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The DXA 2120 digital mixer/amplifier offers three versatile operating modes and is easily configured using the controls on the front panel. No external computer is required. It can be used in both low- and high-impedance systems. Each of the two output channels delivers 120 watts at 4 ohms or 100 watts for 70/100-volt applications. An auxiliary output provides a line level signal for system expansion. The DXA 2120 digital mixer/amplifier has six inputs – four mic/line inputs, one page input and one direct input that overrides all other sources when a signal is detected. The four mic/line inputs connect to sources via 3-pin Euro block connectors or dual RCA jacks. Three operating modes provide greater flexibility for installed music or speech applications

    Features & Benefits:
    • Six inputs
    • Two powered outputs that can operate at high or low impedance
    • Three operating modes for greater flexibility in installed music or speech applications
    • Easy setup and control via on-board controls
    • DSP includes loudspeaker EQs and dynamic EQ functions engineered specifically for Bose loudspeakers
    • Optic-voice® paging provides a smooth transition between music and announcements
    • 24-volt DC backup power connection for added reliability and integration onto fire and evacuation systems
    Certifications:
    • CE
    • UL60065
    • EN60065
    • FCC Part 15B Class A
    • EN55103-2 (1996)
    • CISPR13 (2003
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Frequency_Response@maximum_frequency_response|Maximum_Output_Voltage@maximum_output_voltage|Minimum_Frequency_Response@minimum_frequency_response|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Speaker_Circuit_Wattage@speaker_circuit_wattage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list