/content/hbtbt/ca/en/search-results.html

    Power Amplifiers

    Power Share PS404A Adaptable Power Amplifier

    Bose Power Share PS404A adaptable power amplifier delivers 400W for fixed-install applications. Through patented technology, total amplifier power is shared across all output channels, allowing installers the freedom to utilize power where needed.

    Overview

    Bose Power Share PS404A adaptable power amplifier delivers 400 watts for fixed-install applications. Through patented technology, total amplifier power is shared across all output channels, allowing installers the freedom to utilize power where needed. With support for both low- and high-impedance loads up to 100V, Power Share amplifiers adapt to a wide range of applications.

    On-board configurable loudspeaker processing and direct access to zone controllers eliminate the need for an additional signal processor in many installations, while outstanding audio performance and reliability are assured with patented technologies inherited from the field-proven PowerMatch® line. With the inclusion of AmpLink, up to 24 digital audio channels can be sent to the amp from a Bose DSP via a shielded CAT 5 cable. This unique set of features and technologies makes Power Share one of the most versatile high performance amplifiers available.

    Features & Benefits:
    • Power Share Technology
    • Load-Independent Outputs
    • DFL™ System
    • Integrated Loudspeaker Processing with Optional Power Share Editor Configuration
    • AmpLink
    • Control Centre Zone Controller Accessories
    • Auto-Standby
    Certifications:
    • CE
    • UL60065
    • CAN/CSA C22.2 No. 60065-16
    • CB
    • FCC Part 15B Class A
    • ICES-003 Class A
    • EN55032
    • EN55103-2:2009
    • CISPR 13: Ed. 5.0 (2009-06)
    • CISPR-32
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list