Power Amplifiers
Power soft X4 Audio Amplifier
Power soft X4 has been designed to be versatile and easy to use in any operation condition. Equally useful for most subwoofers as well as high-power full range systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Power soft X4 has been designed to be versatile and easy to use in any operation condition. Equally useful for most subwoofers as well as high-power full range systems, Power soft X4 suites any configuration and purpose. Ultimately flexible and safe, Power soft legendary power supply is now suitable to Single Phase, Bi-Phase or Three Phase operation from 85 VAC up to 460 VAC without need of selection. True Three Phase load balancing is directly achievable by the unit without any complex load assignment in the power distribution system.
Power soft X4 provides four fully process able channels and selectable inputs from analog sources as well as digital AES3 and two redundant Dante™ streams. Channel mixing and routing can be easily performed thanks to the integrated revolutionary low latency DSP, providing the highest degree of freedom in sound shaping and speaker management. Full support to 100 Mbps and Gigabit Ethernet makes it easy to integrate Power soft X4 into any existing infrastructure. Completely integrated into ArmoníaPlus™, the new Power soft X4 interface is also available for smartphone and tablet, providing a new experience in power management.
Features & Benefits:- Innovative power supply design
- New standard of quality and usability
- Highly integrated
- More reliable
- CE
- CCC
- CB
- CSA
- RoHS