/content/hbtbt/ca/en/search-results.html

    Power Amplifiers

    Power soft X8 Audio Amplifier

    Discontinued

    Power soft X8 has been designed to be versatile and easy to use in any operation condition. Equally useful for most subwoofers as well as high-power full range systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Power soft X8 has been designed to be versatile and easy to use in any operation condition. Equally useful for most subwoofers as well as high-power full range systems, Power soft X8 suites any configuration and purpose. Ultimately flexible and safe, Power soft legendary power supply is now suitable to Single Phase, Bi-Phase or Three Phase operation from 85 VAC up to 460 VAC without need of selection. True Three Phase load balancing is directly achievable by the unit without any complex load assignment in the power distribution system.

    Power soft X8 provides eight fully process able channels and selectable inputs from analog sources as well as digital AES3 and two redundant Dante™ streams. Channel mixing and routing can be easily performed thanks to the integrated revolutionary low latency DSP, providing the highest degree of freedom in sound shaping and speaker management. Full support to 100 Mbps and Gigabit Ethernet makes it easy to integrate Power soft X8 into any existing infrastructure. Completely integrated into ArmoníaPlus™, the new Power soft X8 interface is also available for smartphone and tablet, providing a new experience in power management.

    Features & Benefits:
    • Innovative power supply design
    • New standard of quality and usability
    • Highly integrated
    • More reliable
    Certifications:
    • CCC
    • CB
    • CSA
    • CPR
    • RoHS
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Frequency_Response@maximum_frequency_response|Maximum_Output_Voltage@maximum_output_voltage|Minimum_Frequency_Response@minimum_frequency_response|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list