Power Amplifiers
PowerMatch® PM4250N Amplifier
PowerMatch® PM4250N Amplifiers provides USB connection for single-unit setup and control using Bose Control Space® V3.0 software and adds Ethernet connectivity for network control and monitoring of multiple “N” version amplifiers
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PowerMatch® PM4250N Amplifiers allows each 4-channel loudspeaker block to be configured as Mono, V-Bridge, I Share or Quad modes, allowing the total available power of the amplifier block to be allocated to one or more output channels. The amplifier is capable of driving both low impedance and 70/100V loudspeaker loads directly. The PM4250N adds Ethernet connectivity for network control and monitoring of multiple “N” version amplifiers. Auto-Standby/Auto-Wake function automatically enters/exits Standby Mode, allowing the system to consume less power. Its proprietary design combines Class-D efficiency with a unique current and voltage feedback loop circuit that continuously monitors and controls both the current and voltage delivered to the loudspeaker load. Independent of power level and load impedance, the amplifier consistently delivers the widest possible dynamic range, frequency response and lowest possible distortion. This highly efficient amplifier design delivers sustainable and repeatable low frequency response
Features & Benefits:- Quad Bridge™ Technology
- Bose® Control Space® Designer™ software
- Auto-Standby/Auto-Wake function
- Dual voltage and current feedback loop
- Peak Bank™ power supply
- Fast-tracking power factor correction
- CE
- UL60065
- CAN/CSA C22.2 No. 60065-03
- CB
- IEC60065
- FCC Part 15B
- ICES-003 Class A
- EN55103-1
- EN55103-2
_blank
Please sign in to view part numbers available for purchase based on your account Sign In