Power Amplifiers
PowerMatch® PM4500N Amplifier
PowerMatch® PM4500N Amplifier offers multiple channel and power options, an integrated audio DSP, front panel interface and USB connection and Ethernet equipped versions enable network configuration, control and monitoring
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
PowerMatch® PM4500N Amplifiers are configurable professional power amplifier provides concert-quality sound with a high level of scalability and configurability. The PM4500N adds Ethernet connectivity for network control and monitoring of multiple “N” version amplifiers. An expansion slot supports inputs from optional digital accessory cards. PowerMatch amplifiers utilize numerous Bose technologies to deliver an unprecedented combination of performance, efficiency and ease of installation all in a reliable, proprietary design. The PM4500N provides USB connection for single-unit setup and control using Bose Control Space® V3.0 or higher software. PowerMatch amplifiers can be fully configured using Control Space Designer software via the on-board front panel USB connection, or the rear panel Ethernet connection. The regenerative 4-quadrant power supply enables higher power density while allowing the reuse of energy from reactive loads that is normally wasted in conventional Class-D designs. This highly efficient amplifier design delivers sustainable and repeatable low frequency response
Features & Benefits:- Quad Bridge™ Technology
- Bose® Control Space® Designer™ software
- Auto-Standby/Auto-Wake function
- Dual voltage and current feedback loop
- Peak Bank™ power supply
- Fast-tracking power factor correction
- CE
- UL60065
- CAN/CSA C22.2 No. 60065-03
- CB
- IEC60065
- FCC Part 15B
- ICES-003 Class A
- EN55103-1
- EN55103-2