/content/hbtbt/ca/en/search-results.html

    Batteries

    1 to 10 Piece Carton OGIV LP Battery

    Discontinued

    OGIV LP Batteries are designed to give a long service life by using stand-by operation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    OGIV LP Batteries are designed to give a long service life by using stand-by operation. The batteries are impact and break-proof as they feature ABS plastic case.

    Features & Benefits:
    • Electrolyte bonded in glass fibre fleece
    • Maintenance-free operation in any position
    Certifications:
    • ISO 9001
    • CE
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Battery_Type@battery_type|Battery_Voltage_Rating@battery_voltage_rating|Brand@brand|Maximum_Operating_Ambient_Temperature@maximum_operating_ambient_temperature|Minimum_Operating_Ambient_Temperature@minimum_operating_ambient_temperature|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Shelf_Life@shelf_life

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list