/content/hbtbt/ca/en/search-results.html

    Housings & Hardware

    35 Function Encoder

    The E969 encoder’s four “Hot Keys” reduce complicated warning command scenarios to a simple two button procedure. A built-in time clock provides for “time of day” and “noon test” activation.

    Overview

    The E969 encoder’s four “Hot Keys” reduce complicated warning command scenarios to a simple two button procedure. A built-in time clock provides for “time of day” and “noon test” activation.

    35 function encoder permits individual selection of 1- 9999 warning sirens or system “All Call. “Compact desktop design with inclined sealed membrane keyboard is available. Encoder can be set-up with a user friendly menu by using the display and keyboard, or with a personal computer with an RS-232 port. 12VDC nominal operation, furnished with U.L. listed wall mount transformer.

    Features & Benefits:
    • Easy to operate sealed 26 key membrane switch panel
    • Durable and attractive ABS housing
    • May be used for mobile applications
    • Microphone input and microphone level adjustment
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list