Housings & Hardware
Detachable Upright Cabinet
Esser’s upright cabinets include assembly of voice alarm components and smaller accessories. Its rear door is of steel plate. It has removable side walls which are lockable. Its three-part base plates are passively ventilated.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Esser’s upright cabinets include assembly of voice alarm components and smaller accessories and are without hinged frame 42 HU. It has reversible door hinge. It is completely detachable. It has base frame with depth-adjustable of 19" level on the front and rear side, prefabricated with a 105 mm clearance to the doors. It has front door with a 4 mm ESG pane (parsol gray). Its rear door is of steel plate.
It has door lock with a swivel lever for 40 mm PHZ and multi point locking. It has removable side walls which are lockable. Its three-part base plates are passively ventilated. It has roof with a brush strip and cover plate, prefabricated for the fan assembly. Its cabinet is completely grounded.
Features & Benefits:- Reversible door hinge
- Completely detachable
- Door lock with a swivel lever for 40 mm PHZ and multi point locking
- Removable side walls which are lockable
- Three-part base plates are passively ventilated
- Part of EN 54-16
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER