/content/hbtbt/ca/en/search-results.html

    Housings & Hardware

    RMUBRKT1 Pan-and-Tilt Bracket

    Discontinued

    RMUBRKT1 Pan-and-Tilt Brackets are pan-and-tilt brackets that attach to the rear panel threaded inserts of all RoomMatch® Utility loudspeakers, F1 Model 812 Active and Passive loudspeakers as well as the Panaray 402 Series IV

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    RMUBRKT1 Pan-and-Tilt Brackets allow both pitch and yaw adjustments to enable flexible mounting options. WBPWR-50 is outdoor rated for use with outdoor installations of the Panaray 402 Series IV loudspeaker only. Indoor installations of Panaray 402 Series IV can use either bracket. RMUBRKT1/WBPWR-50 fit the 4x M8 threaded inserts (127 x 70 mm) on the rear panel of the F1 Model 812, Panaray® 402® Series IV, RMU208, RMU206 and RMU108 models, as well as the 2x M8 threaded inserts (75 mm spacing) on the rear panel of the RMU105 model.

    Features & Benefits:
    • Fits all RMU loudspeakers, F1 Loudspeakers, and Panaray 402 Series IV
    • Horizontal or vertical mounting (RMU105, vertical only)
    • Convenient hook-and-lock method for easy mounting
    • Available in indoor (RMUBRKT1) and outdoor models