/content/hbtbt/ca/en/search-results.html

    Housings & Hardware

    VARIODYN® D1 Mains Control Panel

    Mains Switching Unit is used for protection the power supply of all VARIODYN® D1 components, which are in built into a cabinet. It also has a plug for connecting a laptop for local / network-wide maintenance purposes.

    Overview

    Mains Switching Unit has up to three phases with max. 18 A can be loaded. The Overcurrent switch triggers automatically off in case of overcurrent, however also for manual switching of the Power supply used will. The operating status is through green indicator lights displayed. The Switch position can be evaluated via auxiliary contacts.

    Features & Benefits:
    • Three overcurrent switches with control contacts and control lamp
    • IEC and Ethernet connection for Connection of a laptop for maintenance purposes
    • Three connections for auxiliary changeover contacts per overcurrent switch
    • There are up to four per overcurrent switch Devices can be connected
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER