/content/hbtbt/ca/en/search-results.html

    Monitors

    Dual Input Module with Output

    Dual Input/1 relay Output modules by Morley provides an unmonitored single pole volt-free changeover contact for external devices, granting maximum flexibility to a Morley fire detection and alarm system.

    Overview

    The Morley Dual Input/1 relay Output modules are designed for use with any Morley protocol fire alarm control panel and include selectable loop isolation in every device. The MI-D2ICMO dual input, single relay output module, as well as providing two supervised inputs also provides a single change over relay output rated at 2A @30V DC. The MI-D2ICMO uses three addresses of 159 available module addresses on a loop and responds to regular polls from the control panel reporting its type and the status (open/normal/short) of their supervised device circuits.

    Features & Benefits:
    • Integrated DIN rail brackets
    • Stable communication technique with high noise immunity
    • Plug-in terminal connections for ease of field wiring
    • Tri-colour LED
    • Rotary DECADE 01 to 99 (Clip) or 01 to 159 (AP) address switches
    • Powered directly by 2 wire loop
    Certifications:
    • EN54-18:2005+AC:2007
    • EN54-17:2005+AC:2007
    • 0905-CPR-210492
    • VdS G number not arrived yet
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS