/content/hbtbt/ca/en/search-results.html
    You may encounter difficulties submitting a case at the moment. We appreciate your patience as we work on a fix. In the meantime, please email our technical support team for assistance.

    Annunciators & Keypads

    ANU-48 LED Driver Module

    Discontinued

    The ANU-48 is a remote annunciator used with the E3 Series® Fire, Mass Notification, Voice Evacuation and S3 Series Systems.

    Overview

    The ANU-48 is a remote annunciator used with the E3 Series® Fire, Mass Notification, Voice Evacuation and S3 Series Systems. The Gamewell-FCI, ANU-48 LED Driver Module is a remote annunciator that is used in conjunction with the following systems. , E3 Series® Expandable Emergency Evacuation System , E3 Series Combined Fire and Mass Notification System , E3 Series Broadband Voice Evacuation System , S3 Series Small Addressable Fire Alarm Control Panel It provides output for up to eight remote panel switches and 48 remote LEDs, contributing to the versatility and flexibility of the GamewellFCI System. The switches may be programmed to operate as any of the following predefined functions: , Speaker Circuit Switch , Fire Fighter Phone Switch , Auxiliary Control Switch using a bank of two switches (use one switch for each On-OffAuto function)

    Features & Benefits:
    • Includes input for eight software programmable switches, maintained on momentary contact
    • Provides output for up to 48 remote LEDs or driver circuits
    • The INI-VG Series, ILI-MB-E3/ILI95-MB-E3 or SLP (Smart Loop Panel) can support up to 16 ANU-48 LED driver modules or ASM-16 switch modules for a total of 128 switches and 768 LEDs
    • Installed up to 3,000 feet (914.4 m) from the control panel, and up to 15 additional annunciators can be connected
    Certifications:
    • Listed under UL® Standard 864, 10th Edition
    • Listed under UL® Standard UL2572, 2nd
    • Edition for Mass Notification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list