Control Modules
Honeywell F6001 Control Card
Honeywell F6001 Control Card gathers and deploys the signals and logic associations relating to fire extinguishing control. It does not have physical I/O, but uses inputs and commands managed by other cards of the H-S81-HS system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell F6001 Control Card gathers and deploys the signals and logic associations relating to fire extinguishing control. Using the inputs and outputs managed by the other cards of the H-S81-HS panel, it enables system compliance with the EN 12094-1 standard. It does not have physical I/O, but uses inputs and commands managed by other cards of the H-S81-HS system.
It performs the functions of an ECD. It allows building fire extinguishing systems certified SIL2 and SIL3 (IEC 61508). It manages 4 virtual inputs (V-IN) and 10 virtual outputs (V-OUT). It can be hot-swapped. It makes the S81 System compliant with EN 12094-1
Features & Benefits:- 0-60 second extinguishing control delay is configurable at operator level 3
- Can be hot-swapped
- Communication management by FPGA
- Internal logic management by micro-controller
- SMD technology multilayer circuit
- Front plug-in on 19'' rack, with locking screws
- EN 12094-1
- Certified by an accredited body to the European C.P.D. Construction Product Directive (Cert. n° 051-CPD-0139/0138/0137)
- IEC 61508
Others
- Brand
- Honeywell Industrial Fire
- Product Type
- Module
Others
- Brand
- Honeywell Industrial Fire
- Product Type
- Module
- Brand : Honeywell Industrial Fire
- Product Type : Module