Control Modules
SK-Control Addressable Notification Module (MII)
SK-Control addressable notification modules provide supervised monitoring of wiring to the load devices that require an external power supply to operate such as bells, horns, and strobes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Control addressable notification modules are for use with Honeywell Silent Knight® series fire alarm control panels (FACPs).SK-Control addressable notification modules provide supervised monitoring of wiring to load devices that require an external power supply to operate, such as bells, horns, and strobes. It is capable of Class B (Styles Y) and Class A (Style Z) supervision. Upon command from the FACP, the SK-Control module will disconnect the supervision and connect the external power supply across the load device. The disconnection of the supervision provides a positive indication to the panel that the control relay actually turned on. The external power supply is always relay isolated from thesignaling line circuit (SLC) loop, so that a trouble condition on the power supply will never interfere with the rest of the system.
Features & Benefits:- Flexible solution for adding notification circuits where needed
- Rotary address switches for fast installation
- Support for Class B (Style Y) or Class A (Style Z) wiring
- Bright white cover plate
- Polling LED visible through the cover plate
- Compatible with version 10 and higher 5700, 5808, 5820XL, and 5820XL-EVS IntelliKnight® addressable fire alarm control panels programmed for System Sensor protocol
- UL Listed
Others
- Brand
- Farenhyt
Others
- Brand
- Farenhyt
- Brand : Farenhyt
_blank
Please sign in to view part numbers available for purchase based on your account Sign In
Filters
Please sign in to view part numbers available for purchase based on your account Sign In