/content/hbtbt/ca/en/search-results.html

    Monitor Modules

    Intelligent Miniature Monitor Module (MII)

    Intelligent miniature monitor modules are addressable monitor modules intended for use with the Honeywell Silent Knight® fire alarm control panels. They act as an interface to contact devices, such as water flow switches and pull stations.

    Overview

    Intelligent miniature monitor modules are addressable monitor modules intended for use with the Honeywell Silent Knight® fire alarm control panels. They act as an interface to contact devices, such as water flow switches and pull stations. Intelligent miniature monitor modules support Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored by the Intelligent 10-input monitor modules for alarm-worthy conditions.

    Features & Benefits:
    • Supports Class B contact monitor wiring
    • Rotary address switches allow for fast installation
    • Small and lightweight size allows for flexibility in mounting options
    • Single contact monitor
    Certifications:
    • UL Listed
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list